Manufacturer part number: 2TW-105-ULRZA16-46
Brand: SAINT-GOBAIN
Price: 43.26 €
Delivery time: 5 Days
Particle Size: 46 #
Outer Diameter: 105 mm
Blade thickness: 1.6 mm
Internal Diameter: 15 mm
Max. Rotational Speed: 14,500 rpm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2TW-105-ULRZA16-46
Part Number
|
---|
2TW-105-ULRZA16-46 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Particle Size (#) | Outer Diameter (mm) | Blade thickness (mm) | Internal Diameter (mm) | Max. Rotational Speed (rpm) | Specification | |
---|---|---|---|---|---|---|---|---|---|---|---|
43.26 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | 46 | 105 | 1.6 | 15 | 14,500 | ZA46ZZ |
Loading...
Product Type | Flat | Work material | General steel / Stainless Steel / Alloy Steel | Abrasive material | ZA |
---|---|---|---|---|---|
Degree of Coupling | ZZ | Number Contained In A Packet(Sheets) | 10 | Features 1 | Ensures the polish and the sharpness, and demonstrates durability more than twice the product life when compared with the conventional products. |
Features 2 | Adopted the new zirconia alumina abrasive "Norton plus" with its ultrafine and more uniform crystal with excellent sharpness and outstanding durability, as well as the latest "Quantum Bond Technology" (patent pending) which stretches its performance to the maximum. A cutting grindstone with unprecedented exceptional performance. |
This page is Norton, Explorer Ultra, part number 2TW-105-ULRZA16-46.
You can find the detail information about specifications and dimensions on part number 2TW-105-ULRZA16-46.
Part Number |
---|
2TW-125-ULRZA10-60 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Outer Diameter (mm) | Blade thickness (mm) | Internal Diameter (mm) | Max. Rotational Speed (rpm) | Specification |
---|---|---|---|---|---|---|---|---|---|---|---|
50.72 € | 10 Pieces Per Package | 1 pack | Available | 5 Days | 60 | 125 | 1 | 22 | 14500 | ZA60ZZ |