New Ace

New Ace

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
It is a general-purpose offset type for grinding. A high-performance resinoid offset type grinding stone that can be used for a wide range of applications.

[Features]
· Long-selling product developed as the industry's first red grindstone.
· Grindstone with excellent grinding performance for a wide range of purposes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA1006A24N
NA1006A24P
NA1006A36P
NA1006WA36N
NA1006WA36P
NA1256A24N
NA1256A24P
NA1256A36P
NA1506A36P
NA1806A24P
NA1806A36P
NA1806WA24K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Work material Particle Size
(#)
Abrasive grain Hardness Point Strategy

4.96 €

25 Available 11 Days 10015General steel / Cast Iron24AWA Abrasive GrainN10

4.67 €

25 Available 5 Days 10015General steel / Cast Iron24AWA Abrasive GrainP10

5.09 €

25 5 Days 10015General steel / Cast Iron36AWA Abrasive GrainP10

5.28 €

25 Available 5 Days 10015Stainless Steel / Alloy Steel36WA Abrasive GrainN10

4.81 €

25 5 Days 10015Stainless Steel / Alloy Steel36WA Abrasive GrainP10

6.52 €

25 Available 5 Days 12522General steel / Cast Iron24AWA Abrasive GrainN20

7.47 €

25 Available 5 Days 12522General steel / Cast Iron24AWA Abrasive GrainP20

7.07 €

25 Available 8 Days 12522General steel / Cast Iron36AWA Abrasive GrainP20

8.96 €

25 Available 13 Days 15022General steel / Cast Iron36AWA Abrasive GrainP20

11.41 €

25 Available 5 Days 18022General steel / Cast Iron24AWA Abrasive GrainP20

11.53 €

25 Available 5 Days 18022General steel / Cast Iron36AWA Abrasive GrainP20

11.56 €

25 Available 10 Days 18022Stainless Steel / Alloy Steel24WA Abrasive GrainK20

Loading...

  1. 1

Basic information

Thickness(mm) 6 Features Durability emphasized Maximum operating rotation speed(m/s) 72

Tech Support