Manufacturer part number: 4TE-1-3
Brand: FUKUDA
Price: 76.81 €
Delivery time: 6 Days
Tip diameter (D): 3 φ
Single corner (θ): 1° Degree
Blade length (l): 15 mm
Shank diameter (d): 6 mm
Overall Length (L): 61 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4TE-1-3
Part Number
|
---|
4TE-1-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip diameter (D) (φ) | Single corner (θ) (Degree) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Largest End Diameter (D1) (mm) | Center Hole | |
---|---|---|---|---|---|---|---|---|---|---|---|
76.81 € | 1 | 6 Days | 3 | 1° | 15 | 6 | 61 | 3.52 | None |
Loading...
Type | Tapered square | work material | General Steel / Cast Iron / Aluminum / Resin | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Torsional Angle | Weak torsion (15˚ to 25˚) | Coating | Non-Coated | Tip diameter tolerance(mm) | 0~-0.05 |
Angle Tolerance(Minute) | ±5' |
This page is Taper End Mill 4 Flutes, part number 4TE-1-3.
You can find the detail information about specifications and dimensions on part number 4TE-1-3.
Configure
Basic Attributes
Type
Tip diameter (D)(φ)
Single corner (θ)(Degree)
Blade length (l)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Largest End Diameter (D1)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4TE-0.5-20 |
4TE-0.5-25 |
4TE-0.5-3 |
4TE-1-4 |
4TE-1-5 |
4TE-1-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip diameter (D) (φ) | Single corner (θ) (Degree) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Largest End Diameter (D1) (mm) | Center Hole |
---|---|---|---|---|---|---|---|---|---|---|---|
247.89 € | 1 | 6 Days | 20 | 0°30' | 100 | 20 | 200 | 21.75 | Available | ||
426.27 € | 1 | 6 Days | 25 | 0°30' | 100 | 25 | 200 | 26.75 | Available | ||
76.81 € | 1 | 6 Days | 3 | 0°30' | 15 | 6 | 61 | 3.26 | None | ||
76.81 € | 1 | 6 Days | 4 | 1° | 20 | 6 | 66 | 4.69 | Available | ||
76.81 € | 1 | 6 Days | 5 | 1° | 25 | 6 | 71 | 5.87 | Available | ||
76.91 € | 1 | 6 Days | 6 | 1° | 30 | 8 | 80 | 7.04 | Available |