Manufacturer part number: CC3.220
Brand: FPTOOLS
Price: 43.20 €
Delivery time: 6 Days
Tool Diameter: 3.22 mm
Groove Length: 20 mm
Overall Length L: 80 mm
shank diameter d: 3.2
Length under neck ℓ2: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CC3.220
Part Number
|
---|
CC3.220 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Groove Length (mm) | Overall Length L (mm) | shank diameter d | Length under neck ℓ2 (mm) | Grip length B (mm) | Number of flutes | |
---|---|---|---|---|---|---|---|---|---|---|---|
43.20 € | 1 | Available | 6 Days | 3.22 | 20 | 80 | 3.2 | 40 | 0.5 | 4 |
Loading...
Shank Type | End Mill Shank | work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin / Die Steel / Alloy Steel | Coating Y/N | N/A |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | N/A | Diameter tolerance(mm) | 0~0.005 |
This page is Carbide Reamer C Series, part number CC3.220.
You can find the detail information about specifications and dimensions on part number CC3.220.
Configure
Basic Attributes
Type
Tool Diameter(mm)
Groove Length(mm)
Overall Length L(mm)
shank diameter d
Length under neck ℓ2(mm)
Grip length B(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CC10.015 |
CC10.020 |
CC10.025 |
CC3.225 |
CC3.230 |
CC3.235 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Overall Length L (mm) | shank diameter d | Length under neck ℓ2 (mm) | Grip length B (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|
127.31 € | 1 | 6 Days | 10.015 | 25 | 115 | 10 | 60 | 1.0 | 6 | ||
127.31 € | 1 | 6 Days | 10.02 | 25 | 115 | 10 | 60 | 1.0 | 6 | ||
127.31 € | 1 | 8 Days | 10.025 | 25 | 115 | 10 | 60 | 1.0 | 6 | ||
43.20 € | 1 | 7 Days | 3.225 | 20 | 80 | 3.2 | 40 | 0.5 | 4 | ||
43.20 € | 1 | Available | 6 Days | 3.23 | 20 | 80 | 3.2 | 40 | 0.5 | 4 | |
43.20 € | 1 | Available | 6 Days | 3.235 | 20 | 80 | 3.2 | 40 | 0.5 | 4 |