Manufacturer part number: MCR-TIN4
Brand: EIKOSHA
Price: 56.22 €
Delivery time: 10 Days
Tool Diameter: 4 mm
Groove Length: 18 mm
Diameter tolerance: +0.004~+0.009 mm
Number of flutes: 6 Sheets
Full length L: 70 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MCR-TIN4
Part Number
|
---|
MCR-TIN4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Groove Length (mm) | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | Length under neck ℓ1 (mm) | Bite length T (mm) | shank diameter | Center | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.22 € | 1 | Available | 10 Days | 4 | 18 | +0.004~+0.009 | 6 | 70 | 38 | 0.5 | 4 | 60° Concave |
Loading...
Shank Type | Straight Shank | work material | General Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | Available |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | N/A | blade shape | Right blade left torsion |
Torsional Angle | 7° | Coating Type | TiN | Shank diameter tolerance | h7 |
Tool Material Type | High-speed steel |
This page is Machine Chucking Reamer MCR-TiN, part number MCR-TIN4.
You can find the detail information about specifications and dimensions on part number MCR-TIN4.
Configure
Basic Attributes
Type
Tool Diameter(mm)
Groove Length(mm)
Diameter tolerance(mm)
Number of flutes(Sheets)
Full length L(mm)
Length under neck ℓ1(mm)
Bite length T(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MCR-TIN1.97 |
MCR-TIN2.5 |
MCR-TIN3.02 |
MCR-TIN4.03 |
MCR-TIN5 |
MCR-TIN6.02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | Length under neck ℓ1 (mm) | Bite length T (mm) | shank diameter | Center |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.01 € | 1 |
Same day
Stock | 1.97 | 11 | 0~+0.005 | 4 | 50 | 21 | 0.3 | 2 | 60° Convex | ||
56.22 € | 1 | Available | 10 Days | 2.5 | 15 | +0.002~+0.006 | 4 | 60 | 30 | 0.3 | 3 | 60° Convex | |
70.48 € | 1 | Available | 6 Days | 3.02 | 15 | 0~+0.005 | 4 | 60 | 30 | 0.3 | 3 | 60° Concave | |
53.55 € | 1 | Available | 6 Days | 4.03 | 18 | 0~+0.005 | 6 | 70 | 38 | 0.5 | 4 | 60° Concave | |
58.00 € | 1 | Available | 10 Days | 5 | 23 | +0.004~+0.009 | 6 | 80 | 46 | 0.5 | 5 | 60° Concave | |
85.64 € | 1 | Available | 6 Days | 6.02 | 26 | 0~+0.005 | 6 | 90 | 54 | 0.5 | 6 | 60° Concave |