Manufacturer part number: C-CES2010
Brand: UNION TOOL
Price: 25.90 €
Delivery time: 7 Days
Blade diameter (D): 1 φ
Blade length (ℓ): 2.5 mm
Shank diameter (d): 4 mm
Overall Length (L): 45 mm
Shank Taper Angle Bta: 16° °
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-CES2010
Part Number
|
---|
C-CES2010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Shank Taper Angle Bta (°) | |
---|---|---|---|---|---|---|---|---|---|
25.90 € | 1 | 7 Days | 1 | 2.5 | 4 | 45 | 16° |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Titanium / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiCN | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is C-CES2000 UT Coat, 2-Flute Square, part number C-CES2010.
You can find the detail information about specifications and dimensions on part number C-CES2010.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C-CES2002 |
C-CES2002-0030 |
C-CES2002-0040 |
C-CES2010-0150 |
C-CES2010-0200 |
C-CES2010-0300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Shank Taper Angle Bta (°) |
---|---|---|---|---|---|---|---|---|---|
60.28 € | 1 | 8 Days | 0.2 | 0.4 | 3 | 38 | 16° | ||
60.28 € | 1 | 7 Days | 0.2 | 0.3 | 4 | 45 | 16° | ||
60.28 € | 1 | 8 Days | 0.2 | 0.4 | 4 | 45 | 16° | ||
25.90 € | 1 | 8 Days | 1 | 1.5 | 4 | 45 | 16° | ||
25.90 € | 1 | 8 Days | 1 | 2 | 4 | 45 | 16° | ||
25.90 € | 1 | 7 Days | 1 | 3 | 4 | 45 | 16° |