Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VX-OT-3P-OH3-M10X1.0 |
VX-OT-3P-OH3-M10X1.5 |
VX-OT-3P-OH3-M10X1.25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Coating Type | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Protrusion | Coating Details | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
121.33 € | 1 | 6 Days | M10 | 1 | TiCN | 75 | OH3 | - | 7 | 5 | 24 | - | - | 8330101 | ||
121.33 € | 1 | 6 Days | M10 | 1.5 | TiCN | 75 | OH3 | - | 7 | 5 | 24 | - | - | 8330097 | ||
121.33 € | 1 | 6 Days | M10 | 1.25 | TiCN | 75 | OH3 | - | 7 | 5 | 24 | - | - | 8330099 |
Loading...
Screw Types | Meter | Chamfer threads | 3P | Tool Material Type | Carbide |
---|---|---|---|---|---|
Work material | High Hardness Steel (50-60 HRC) | Tap Type | Hand Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available |
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Coating Type
L(mm)
Accuracy
Length under neck(mm)
Shank diameter(mm)
Number of Grooves
Thread Length(mm)
Type
Nominal
Filter by standard shipping days
Optional Attributes