Manufacturer part number: HT-5P-M1X0.25
Brand: OSG
Price: 22.58 €
Delivery time: Same day
Screw Types: Meter
Nominal: M1
Pitch, Number of Threading: 0.25 mm
Chamfer threads: 5P
L: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HT-5P-M1X0.25
Part Number
|
---|
HT-5P-M1X0.25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Protrusion | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.58 € 13.32 € | 1 | Available |
Same day
Stock | Meter | M1 | 0.25 | 5P | 30 | OH1 | - | 3 | 3 | 5.5 | Available | 62 |
Loading...
Tool Material Type | High-speed steel | Work material | Medium carbon steel (carbon content 0.25 to 0.45%) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) | Tap Type | Hand Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | N/A | Coating Type | Non-Coated |
Screw Left and Right | Right Screw |
This page is Hand Tap Series, for General, HT, part number HT-5P-M1X0.25.
You can find the detail information about specifications and dimensions on part number HT-5P-M1X0.25.
Configure
Stock
Basic Attributes
Length under neck(mm)
Type
Screw Types
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
L(mm)
Accuracy
Shank diameter(mm)
Number of Grooves
Thread Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HT-1.5P-M14X1 |
HT-1.5P-M15X1 |
HT-1.5P-M2.6X0.45 |
HT-5P-M22X0.5 |
HT-5P-M22X2 |
HT-5P-M5.5X0.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | L (mm) | Accuracy | Length under neck (mm) | Shank diameter (mm) | Number of Grooves | Thread Length (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.44 € | 1 |
Same day
Stock | Meter | M14 | 1 | 1.5P | 88 | OH2 | 48 | 10.5 | 4 | 30 | - | 1013 | ||
39.95 € | 1 | 6 Days | Meter | M15 | 1 | 1.5P | 95 | OH2 | 50 | 10.5 | 4 | 30 | - | 1083 | ||
10.09 € | 1 | Available |
Same day
Stock | Meter | M2.6 | 0.45 | 1.5P | 44 | OH1 | - | 3 | 3 | 9.5 | Available | 353 | |
109.10 € | 1 |
Same day
Stock | Meter | M22 | 0.5 | 5P | 85 | OH2 | 30 | 17 | 4 | 15 | - | 1542 | ||
80.51 € | 1 | 6 Days | Meter | M22 | 2 | 5P | 115 | OH3 | 63 | 17 | 4 | 38 | - | 1512 | ||
11.60 € | 1 | Available | 6 Days | Meter | M5.5 | 0.5 | 5P | 60 | OH1 | 25 | 5.5 | 3 | 15 | Available | 572 |