Spiral Tap Series, for Aluminum, EX-AL-SFT (Part Numbers)

Spiral Tap Series, for Aluminum, EX-AL-SFT
  • Volume Discount
Suitable for tapping blind hole of nonferrous metal such as aluminum and its alloys, and die-cast

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX-AL-SFT-OH2-M8X1

Part Number
EX-AL-SFT-OH2-M8X1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.96 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Screw Types Meter Nominal M8 Pitch, Number of Threading(mm) 1
Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel Work material Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N N/A
Coating Type Non-Coated L(mm) 70 Accuracy OH2
Length under neck(mm) 37 Shank diameter(mm) 6.2 Number of Grooves 2
Thread Length(mm) 10 Tool No. 8320134

This page is Spiral Tap Series, for Aluminum, EX-AL-SFT, part number EX-AL-SFT-OH2-M8X1.
You can find the detail information about specifications and dimensions on part number EX-AL-SFT-OH2-M8X1.

Tech Support