End Mill (2 Flutes, for Stainless Steel), SUS-EDS (SUS-EDS-2)

End Mill (2 Flutes, for Stainless Steel), SUS-EDS SUS-EDS-2
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: SUS-EDS-2

Brand: OSG

Price: 21.46

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 2 φ

Blade length (ℓ): 5 mm

Shank diameter (d): 6 mm

Overall Length (L): 50 mm

Tool No.: 81404


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SUS-EDS-2

Part Number
SUS-EDS-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

21.46 €

1 6 Days 2565081404

Loading...

  1. 1

Basic information

work material General steel / Stainless Steel Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating Non-Coated
Torsion Angle (θ) Standard Helix (30˚ to 40˚) shank Straight Coating Details Oxidizing

This page is End Mill (2 Flutes, for Stainless Steel), SUS-EDS, part number SUS-EDS-2.
You can find the detail information about specifications and dimensions on part number SUS-EDS-2.

Variation of this product

Part Number
SUS-EDS-12
SUS-EDS-13
SUS-EDS-14
SUS-EDS-2.5
SUS-EDS-20
SUS-EDS-21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.

29.18 €

1 Available 6 Days 1222128081422

35.15 €

1 Available 6 Days 1326128581423

35.15 €

1 Available 6 Days 1426169081424

20.73 €

1 6 Days 2.5665081405

60.12 €

1 Available 6 Days 20382011081430

73.30 €

1 Available 6 Days 21452011081431

Tech Support