Manufacturer part number: EDN-2
Brand: OSG
Price: 19.06 €
Delivery time: 6 Days
Blade diameter (D): 2 φ
Blade length (ℓ): 7 mm
Shank diameter (d): 6 mm
Overall Length (L): 50 mm
Tool No.: 80204
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EDN-2
work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | Non-Coated |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | shank | Straight |
This page is 2-Flute General Use, Medium, part number EDN-2.
You can find the detail information about specifications and dimensions on part number EDN-2.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EDN-11 |
EDN-11.8 |
EDN-12 |
EDN-2.5 |
EDN-20 |
EDN-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|
25.93 € | 1 | Available | 6 Days | 11 | 30 | 12 | 80 | 80221 | |
57.93 € | 1 | Available | 8 Days | 11.8 | 40 | 12 | 90 | - | |
26.27 € | 1 | Available | 6 Days | 12 | 30 | 12 | 80 | 80222 | |
18.42 € | 1 | 6 Days | 2.5 | 8 | 6 | 50 | 80205 | ||
53.51 € | 1 | Available | 6 Days | 20 | 45 | 20 | 110 | 80230 | |
16.46 € | 1 | 6 Days | 3 | 10 | 6 | 50 | 80206 |