Manufacturer part number: FX-MG-TPDS-4X0.5
Brand: OSG
Price: 88.06 €
Delivery time: 6 Days
Single corner (θ): 0.5 Degree
Tip diameter (D): 4 φ
Blade length (l): 15 mm
Shank diameter (d): 6 mm
Overall Length (L): 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FX-MG-TPDS-4X0.5
Part Number
|
---|
FX-MG-TPDS-4X0.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Single corner (θ) (Degree) | Tip diameter (D) (φ) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large End Diameter (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|
88.06 € | 1 | 6 Days | 0.5 | 4 | 15 | 6 | 60 | 4.26 | 8537208 |
Loading...
Type | Tapered square | work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | TiAlN | Torsional Angle | Standard torsion (30-40°) |
This page is 2-Flute Taper Blade, Short, FX-MG-TPDS, part number FX-MG-TPDS-4X0.5.
You can find the detail information about specifications and dimensions on part number FX-MG-TPDS-4X0.5.
Configure
Basic Attributes
Type
Single corner (θ)(Degree)
Tip diameter (D)(φ)
Blade length (l)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Large End Diameter(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FX-MG-TPDS-0.5X10 |
FX-MG-TPDS-0.5X12 |
FX-MG-TPDS-0.5X15 |
FX-MG-TPDS-4X1 |
FX-MG-TPDS-4X1.5 |
FX-MG-TPDS-4X10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Single corner (θ) (Degree) | Tip diameter (D) (φ) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large End Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
101.83 € | 1 | 6 Days | 10 | 0.5 | 2 | 3 | 40 | 1.21 | 8536915 | ||
104.54 € | 1 | 6 Days | 12 | 0.5 | 2 | 3 | 40 | 1.35 | 8536935 | ||
109.96 € | 1 | 6 Days | 15 | 0.5 | 2 | 3 | 40 | 1.57 | 8536955 | ||
88.06 € | 1 | 6 Days | 1 | 4 | 15 | 6 | 60 | 4.52 | 8537258 | ||
88.06 € | 1 | 6 Days | 1.5 | 4 | 15 | 6 | 60 | 4.79 | 8537308 | ||
152.21 € | 1 | 6 Days | 10 | 4 | 15 | 6 | 60 | 9.29 | 8536098 |