2-Flute Long Neck Ball End (for High Rigidity) WXS-LN-EBD (Part Numbers)

2-Flute Long Neck Ball End (for High Rigidity) WXS-LN-EBD
  • Promotional pricing
  • Volume Discount
Long neck ball which has been subjected to WX super coat of super-hard and ultra-heat-resistant. In accordance with the processing shape, freely effective length can be selected.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WXS-LN-EBD-R2X12
WXS-LN-EBD-R2X15
WXS-LN-EBD-R2X20
WXS-LN-EBD-R2X25
WXS-LN-EBD-R2X30
WXS-LN-EBD-R2X35
WXS-LN-EBD-R2X40
WXS-LN-EBD-R2.5X20
WXS-LN-EBD-R2.5X25
WXS-LN-EBD-R2.5X30
WXS-LN-EBD-R3X12
WXS-LN-EBD-R3X20
WXS-LN-EBD-R3X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool No. Neck diameter
(mm)

76.30 €

1 Available 6 Days 23.26012630540123.85

79.80 €

1 Available 6 Days 23.26015630540153.85

92.60 €

1 Available 6 Days 23.26520630540203.85

92.60 €

1 Available 6 Days 23.27025630540253.85

92.60 €

1 Available 6 Days 23.28030630540303.85

103.10 €

1 6 Days 23.28035630540353.85

114.60 €

1 6 Days 23.29040630540403.85

146.90 €

1 Available 6 Days 2.547020630550204.85

146.90 €

1 Available 6 Days 2.547025630550254.85

157.90 €

1 Available 6 Days 2.548030630550304.85

107.64 €

32.29 €

1 Available Same day

Stock

34.86012630560125.85

104.50 €

1 Available 6 Days 34.87020630560205.85

118.00 €

1 Available 6 Days 34.88035630560355.85

Loading...

Basic information

Type Long Neck Bore work material General steel / Heat-Treated Steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 2
Coating For High Hardness (Silicone Group) R Precision(μm) -0.005~+0.005 Machining Application Curved Surface / Side Surface / Carving / R-Groove
With/Without Torsion Available

Tech Support