Stub Model for Stainless Steel / Soft Steels, EX-SUS-GDS (EX-SUS-GDS-0.9)

Stub Model for Stainless Steel / Soft Steels, EX-SUS-GDS EX-SUS-GDS-0.9
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: EX-SUS-GDS-0.9

Brand: OSG

Price: 25.40

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) Dc: 0.9 mm

Groove Length L: 5.5 mm

Overall Length L: 38 mm

Shank Type: End Mill Shank

Shank diameter: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EX-SUS-GDS-0.9

Part Number
EX-SUS-GDS-0.9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No. Tip angle
(°)
Thinning

25.40 €

1 Available 6 Days 0.95.538End Mill Shank361509150Four Facet Point (Dc≤13)

Loading...

  1. 1

Basic information

Work material General steel / Stainless Steel / Aluminum / Copper Tool Material Type High Vanadium HSS Coating Y/N Available
Coating Type TiN With/without Oil Hole N/A Type 4D or Less

This page is Stub Model for Stainless Steel / Soft Steels, EX-SUS-GDS, part number EX-SUS-GDS-0.9.
You can find the detail information about specifications and dimensions on part number EX-SUS-GDS-0.9.

Variation of this product

Part Number
EX-SUS-GDS-0.53
EX-SUS-GDS-0.55
EX-SUS-GDS-0.56
EX-SUS-GDS-0.91
EX-SUS-GDS-0.92
EX-SUS-GDS-0.93
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank Type Shank diameter
(mm)
Tool No. Tip angle
(°)
Thinning

35.60 €

1 Available 6 Days 0.53338End Mill Shank38595053150Four Facet Point (Dc≤13)

35.60 €

1 Available 6 Days 0.553.538End Mill Shank38595055150Four Facet Point (Dc≤13)

35.60 €

1 Available 6 Days 0.563.538End Mill Shank38595056150Four Facet Point (Dc≤13)

27.20 €

1 Available 6 Days 0.915.538End Mill Shank38595091150Four Facet Point (Dc≤13)

27.20 €

1 Available 6 Days 0.925.538End Mill Shank38595092150Four Facet Point (Dc≤13)

27.20 €

1 Available 6 Days 0.935.538End Mill Shank38595093150Four Facet Point (Dc≤13)

Tech Support