Manufacturer part number: WX-MS-GDS-1
Brand: OSG
Price: 31.40 €
Delivery time: 6 Days
Hole diameter (drill diameter) Dc: 1 mm
Groove Length L: 6 mm
Overall Length L: 38 mm
Shank Type: End Mill Shank
Shank diameter: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WX-MS-GDS-1
Part Number
|
---|
WX-MS-GDS-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Shank diameter (mm) | Tool No. | Tip angle (°) | Thinning | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
31.40 € | 1 | Available | 6 Days | 1 | 6 | 38 | End Mill Shank | 3 | 3300100 | 140 | NA |
Loading...
Work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Carbide | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Other | With/without Oil Hole | N/A | Coating Details | WX coated |
This page is Carbide Stub Type for Small Diameter / Precision Machining WX-MS-GDS, part number WX-MS-GDS-1.
You can find the detail information about specifications and dimensions on part number WX-MS-GDS-1.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) Dc(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank Type
Shank diameter(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WX-MS-GDS-0.22 |
WX-MS-GDS-0.23 |
WX-MS-GDS-0.24 |
WX-MS-GDS-1.01 |
WX-MS-GDS-1.02 |
WX-MS-GDS-1.03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Shank diameter (mm) | Tool No. | Tip angle (°) | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|---|
56.40 € | 1 | Available | 6 Days | 0.22 | 1.5 | 38 | End Mill Shank | 3 | 3300022 | 140 | NA | |
56.40 € | 1 | Available | 6 Days | 0.23 | 1.5 | 38 | End Mill Shank | 3 | 3300023 | 140 | NA | |
56.40 € | 1 | Available | 6 Days | 0.24 | 1.5 | 38 | End Mill Shank | 3 | 3300024 | 140 | NA | |
38.90 € | 1 | Available | 6 Days | 1.01 | 6 | 38 | End Mill Shank | 3 | 3300101 | 140 | NA | |
38.90 € | 1 | Available | 8 Days | 1.02 | 6 | 38 | End Mill Shank | 3 | 3300102 | 140 | NA | |
38.90 € | 1 | Available | 6 Days | 1.03 | 6 | 38 | End Mill Shank | 3 | 3300103 | 140 | NA |