Manufacturer part number: SL4GE12
Brand: NACHI(FUJIKOSHI)
Price: 88.98 €
Delivery time: 6 Days
Blade diameter (D): 12 φ
Blade length (ℓ): 55 mm
Shank diameter (d): 12 mm
Overall Length (L): 105 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL4GE12
work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | TiN |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is G Long End Mill, 4-Flute SL4GE, part number SL4GE12.
You can find the detail information about specifications and dimensions on part number SL4GE12.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SL4GE11 |
SL4GE13 |
SL4GE14 |
SL4GE15 |
SL4GE16 |
SL4GE17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
88.98 € | 1 | 6 Days | 11 | 55 | 12 | 105 | ||
116.09 € | 1 | 6 Days | 13 | 55 | 16 | 110 | ||
116.09 € | 1 | 6 Days | 14 | 55 | 16 | 110 | ||
128.21 € | 1 | 6 Days | 15 | 65 | 16 | 120 | ||
143.31 € | 1 | 6 Days | 16 | 65 | 16 | 120 | ||
122.73 € | 1 | 6 Days | 17 | 65 | 20 | 130 |