Manufacturer part number: AGSTD4.0-90
Brand: NACHI(FUJIKOSHI)
Price: 21.34 €
Delivery time: 6 Days
Diameter Dc: 4 mm
Groove Length L: 12 mm
Chamfer angle θ: 90°
Overall Length L: 52 mm
Tip diameter D1: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AGSTD4.0-90
work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Cobalt HSS |
---|
This page is AG Starting Drill AGSTD, part number AGSTD4.0-90.
You can find the detail information about specifications and dimensions on part number AGSTD4.0-90.
Configure
Basic Attributes
Type
Diameter Dc(mm)
Groove Length L(mm)
Chamfer angle θ
Overall Length L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AGSTD12.0-120 |
AGSTD12.0-140 |
AGSTD12.0-60 |
AGSTD5.0-120 |
AGSTD5.0-140 |
AGSTD5.0-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter Dc (mm) | Groove Length L (mm) | Chamfer angle θ | Overall Length L (mm) | Tip diameter D1 (mm) |
---|---|---|---|---|---|---|---|---|---|
73.19 € | 1 | 10 Days | 12 | 30 | 120° | 102 | - | ||
73.19 € | 1 | 10 Days | 12 | 30 | 140° | 102 | - | ||
54.95 € | 1 | Available | 8 Days | 12 | 30 | 60° | 102 | 3 | |
27.31 € | 1 | 8 Days | 5 | 14 | 120° | 60 | - | ||
36.12 € | 1 | 10 Days | 5 | 14 | 140° | 60 | - | ||
27.31 € | 1 | 10 Days | 5 | 14 | 60° | 60 | 1.25 |