AG Mill, Heavy AGHV (AGHV3)

AG Mill, Heavy AGHV AGHV3

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: AGHV3

Brand: NACHI(FUJIKOSHI)

Price: 57.72

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 3 φ

Blade length (ℓ): 9 mm

Number of flutes: 4 sheet

Shank diameter (d): 6 mm

Overall Length (L): 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AGHV3

Part Number
AGHV3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

57.72 €

1 6 Days 394650

Loading...

  1. 1

Basic information

work material General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Roughing Tool Material Type Cobalt HSS
Machining Application Side / Groove Coating AG Torsion Angle (θ) Standard Helix (30˚ to 40˚)

This page is AG Mill, Heavy AGHV, part number AGHV3.
You can find the detail information about specifications and dimensions on part number AGHV3.

Variation of this product

Part Number
AGHV12
AGHV19
AGHV22
AGHV30
AGHV4
AGHV40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

105.96 €

1 6 Days 123041280

131.69 €

1 6 Days 1945420110

165.09 €

1 6 Days 2245420110

297.85 €

1 6 Days 3055625125

61.03 €

1 6 Days 4124860

613.80 €

1 6 Days 4065632150

Tech Support