Manufacturer part number: GSXVL4120-2.5D
Brand: NACHI(FUJIKOSHI)
Price: 147.66 €
Delivery time: 6 Days
Blade diameter (D): 12 φ
Blade length (ℓ): 30 mm
Shank diameter (d): 12 mm
Overall Length (L): 75 mm
O.D. Dc: 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSXVL4120-2.5D
Part Number
|
---|
GSXVL4120-2.5D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | O.D. Dc (mm) | |
---|---|---|---|---|---|---|---|---|---|
147.66 € | 1 | Available | 6 Days | 12 | 30 | 12 | 75 | 12 |
Loading...
work material | General Steel / Quenched and tempered steel / High Hardness Steel: to HRC55 | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | For General Steels (AlCrN, etc.) | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | High Helix (45˚ to 60˚) |
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Filter by standard shipping days
Optional Attributes