2 Piece Vise Mouthpiece (TP200-JA)

2 Piece Vise Mouthpiece TP200-JA
  • Volume Discount

Product Details:

Manufacturer part number: TP200-JA

Brand: NABEYA

Price: 416.81

Delivery time: 12 Days


Technical Data:

Compatible Model: TP200-8

A: 204 mm

B: 92 mm

D: 140 mm

E: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP200-JA

Part Number
TP200-JA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Model A
(mm)
B
(mm)
D
(mm)
E
(mm)

416.81 €

1 Available 12 Days TP200-82049214042

Loading...

  1. 1

Basic information

C(mm) 11 Screw Diameter M8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360