Manufacturer part number: UTS75-JA
Brand: NABEYA
Price: 420.58 €
Delivery time: 12 Days
Compatible Vise: UTS75-3
B: 27 mm
C: 15 mm
F: 13.5 mm
D: 47 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UTS75-JA
Part Number
|
---|
UTS75-JA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Vise | B (mm) | C (mm) | F (mm) | D (mm) | E (mm) | A (mm) | O (mm) | N (mm) | P | M (mm) | J | I (mm) | G (mm) | L (mm) | K | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
420.58 € | 1 | Available | 12 Days | UTS75-3 | 27 | 15 | 13.5 | 47 | 16.5 | 80 | 30 | 10 | 12 | 8 | 10 | 4 | M5 | 8 | 14 |
Loading...
H(mm) | 4 |
---|
This page is Uni Lever Action Vise Clamp, part number UTS75-JA.
You can find the detail information about specifications and dimensions on part number UTS75-JA.
Part Number |
---|
UTS100-JA |
UTS125-JA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Vise | B (mm) | C (mm) | F (mm) | D (mm) | E (mm) | A (mm) | O (mm) | N (mm) | P | M (mm) | J | I (mm) | G (mm) | L (mm) | K |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
467.66 € | 1 | Available | 12 Days | UTS100-4 | 36 | 20 | 18 | 80 | 13 | 106 | 35 | 18 | 16 | 8 | 12 | 5 | M6 | 8 | 18 | |
533.57 € | 1 | Available | 12 Days | UTS125-5 | 36 | 20 | 18 | 100 | 15.5 | 131 | 45 | 20.5 | 16 | 9 | 13 | 5 | M6 | 9 | 20 |