Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NRCL-03C
A(mm) | 38 | B(mm) | 80 | C(mm) | 19 |
---|---|---|---|---|---|
D(mm) | 12 | E(mm) | 14 | F(mm) | 25 |
G(mm) | 10 | H(mm) | 11 | I(mm) | 6.5 |
J(mm) | 13 | K(mm) | 32.8 | L(mm) | 13 |
M(mm) | 26 | N(mm) | 6 | Mass(kg) | 0.16 |
Material | SCM435 |
This page is Clamp Bar for Nut Runner Clamp Large Model, part number NRCL-03C.
You can find the detail information about specifications and dimensions on part number NRCL-03C.