Conductive Color Mat Gray (Part Numbers)

Conductive Color Mat Gray
  • Volume Discount
Anti-static mat mainly for workbenches in EPA (Electrostatic Protection Areas) or laid out on shelves as a static electricity countermeasure.
[Features]
· NBR (rubber) is used to prevent almost all damage even if melted solder is dropped during soldering.
· The surface has fine grains, which makes the workpiece less slippery and enables stable work.
· Since the surface is not glossy and produces little reflection, it reduces the burden on the eyes.
· Can be easily cut into pieces with a cutter. Generally used by cutting to fit workbenches or shelves of the required size.
· A conductive rubber layer (black) that provides high ESD protection and a color layer are integrated.
· Conductive mat with reinforcing fibers removed to lower the cost.
[Applications]
· A mat convenient for assembly line workbenches, storage racks, OA equipment, and work desks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-715

Part Number
F-715
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Mass
(g)
Contents

690.29 €

1 Available 6 Days 10340001 pc.

Loading...

  1. 1

Basic information

Thickness(mm) 2 Width(mm) 1000 Product Type Antistatic Countermeasures - Mat
Color Gray ESD Control Value(Ω) Resistance between points Rp≤1X108 Supplementary explanation The cost is reduced by removing the reinforcing fibers
Contents 1 pc.

This page is Conductive Color Mat Gray, part number F-715.
You can find the detail information about specifications and dimensions on part number F-715.

Variation of this product

Part Number
F-712
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Mass
(g)
Contents

116.18 €

1 Available 7 Days 13500-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360