Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AJS06030S |
AJS06040S |
AJS06050S |
AJS08040S |
AJS08050S |
AJS08060S |
AJS10050S |
AJS10060S |
AJS10070S |
AJS12060S |
AJS12080S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | Mass (g) | Screw Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|
50.53 € | 1 | 7 Days | M6 | 25 | 30 | 6 | 16 | 15 | M6 | ||
54.75 € | 1 | 7 Days | M6 | 35 | 40 | 6 | 16 | 17 | M6 | ||
58.67 € | 1 | 7 Days | M6 | 45 | 50 | 6 | 16 | 21 | M6 | ||
75.79 € | 1 | 7 Days | M8 | 34 | 40 | 8 | 22 | 35 | M8 | ||
86.62 € | 1 | 7 Days | M8 | 44 | 50 | 8 | 22 | 40 | M8 | ||
111.58 € | 1 | 7 Days | M8 | 54 | 60 | 8 | 22 | 43 | M8 | ||
111.78 € | 1 | 7 Days | M10 | 42 | 50 | 10 | 25 | 65 | M10 | ||
108.45 € | 1 | 7 Days | M10 | 52 | 60 | 10 | 25 | 71 | M10 | ||
121.97 € | 1 | 7 Days | M10 | 62 | 70 | 10 | 25 | 75 | M10 | ||
133.80 € | 1 | 7 Days | M12 | 50 | 60 | 12 | 30 | 115 | M12 | ||
119.45 € | 1 | 7 Days | M12 | 70 | 80 | 12 | 30 | 130 | M12 |
Loading...
Material | SUS316 | Surface Treatment | AJS: Black Oxide Finish |
---|
Configure
Basic Attributes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
Mass(g)
Screw Diameter
Type
Filter by standard shipping days
Optional Attributes