Foot Jaw

Foot Jaw
  • Volume Discount
Convenient for 5-face machining of the workpiece. Securely clamps the workpiece base. Two types of clamp are available depending on the workpiece. FOJ-BS is suitable for ferrous metals and FOJ-GS for non-ferrous metals.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FOJ100GS
FOJ125GS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
I
(mm)
O P Q S
(mm)
T
(mm)
U
(mm)
Compatible Vise J K L Mass
(KG)

460.44 €

1 Available 8 Days 1024542317.52760515151.50.81.5LTCV100、LTCV100H、LTFV100Q21858.50.9

534.82 €

1 Available 8 Days 125504551830754.7513.7515/14222LTCV125、LTCV125H、LTFV125Q、LTFH125Q255210.51.2

Loading...

  1. 1

Basic information

C(mm) 27 N(φ) 11 R(mm) 8
G(mm) 5 M(mm) 14 Material SCM440
Heat Treatment Hardening HRC50-56 Surface Treatment Claw: black oxide finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360