FA Mouthpiece for Machine Vise

FA Mouthpiece for Machine Vise
  • Volume Discount
[Features]
A standard fitting for Machine Vise Series.
·Thread diameter: M8/M10/M12
·Compatible vise: LTFV75/LTFV100Q/LTFV·LTFH125Q/LTFV·LTFH150Q/LTFV·LTFH175Q

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LTF-75JA
LTF-100JA
LTF-125JA
LTF-150JA
LTF-175JA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J K Screw Diameter Compatible Vise

149.39 €

1 Available 8 Days 7632144618M8--1445M 8LTFV75

195.53 €

1 7 Days 10245166027111810.51645M10LTFV100Q

271.80 €

1 7 Days 12550167530111810.51645M10LTFV・LTFH125Q

310.40 €

1 Available 8 Days 15060199035131912.51956M12LTFV・LTFH150Q

441.29 €

1 Available 8 Days 17570199045131912.51956M12LTFV・LTFH175Q

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360