Flat Base Plate, Machine Finish M Type (604-301M)

Flat Base Plate, Machine Finish M Type 604-301M

Product Details:

Manufacturer part number: 604-301M

Brand: NABEYA

Price: 196.78

Delivery time: 7 Days


Technical Data:

A: 300 mm

B: 80 mm

C: 20 mm

Weight: 3.6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

604-301M

Part Number
604-301M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
Weight
(kg)

196.78 €

1 7 Days 30080203.6

Loading...

  1. 1

Basic information

Material FC250 Heat Treatment Annealed

This page is Flat Base Plate, Machine Finish M Type, part number 604-301M.
You can find the detail information about specifications and dimensions on part number 604-301M.

Variation of this product

Part Number
604-302M
604-303M
604-304M
604-305M
604-306M
604-307M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
Weight
(kg)

225.96 €

1 7 Days 300100204.5

306.94 €

1 7 Days 300160206.9

354.95 €

1 7 Days 300200208.7

408.61 €

1 7 Days 3002502010.8

279.63 €

1 7 Days 300125256.9

391.66 €

1 7 Days 3002002510.8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360