Suction Lifter SL Type

Suction Lifter SL Type
  • Volume Discount
Suction pad that is useful for transporting glass, flat plates and other objects without handles as well as steel sheet materials.
[Features]
· Strong suction power with one lever operation.
· It adheres easily to items that can't get a grip, when transport is difficult, when lifting or holding is difficult, to make them easy to hold.
· A transport tool that uses a suction cup structure.
[Applications]
· Ideal for transporting glass, flat plates and other objects without handles as well as steel sheet materials.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL-A20
SL-A30
SL-B25
SL-W40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suction Surface
(mm)
Maximum Load Capacity
(kg)
Mass
(g)

33.24 €

1 Available 5 Days φ12320340

62.53 €

1 Available 5 Days φ12330480

83.91 €

1 Available 5 Days φ11525820

110.24 €

1 Available 5 Days φ123×2Horizontal direction 40, vertical direction 801230

Loading...

  1. 1

Tech Support