Switching Power Supply [S82S]

Switching Power Supply [S82S]
Miniature DIN-track Mounting DC-DC Power Supplies
◼️ 3- and 7.5-W models.
◼️ Inputs: 10 to 27 VDC (DC input)
◼️ Outputs: 5, 12, 15, 24, ±12, and ±15 V.
◼️ 65 mm depth enables mounting onto panels with 100 mm depth.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S82S-7705

Part Number
S82S-7705
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

173.14 €

1 3 Days

Loading...

  1. 1

Basic information

Capacity(W) 7.5 Input Voltage Dedicated to DC Dimension height(mm) 75
Dimension width(mm) 37.5 Dimension depth(mm) 65 Rated supply voltage DC(V) 12 - 24
1st secondary output voltage(V) 5 Nominal value output voltage 1(V) 5 Nominal value output current 1(A) 1.5
Max. output current 1(A) 1.5 Width in number of modular spacings 2.1 Type of electric connection Screw connection
Secondary voltage adjustable true Modular version false Output voltage stabilized true
Suitable for safety functions false Direct mounting possible false Suitable for rail mounting true
Short-circuit-proof true Wall mounting possible false Stabilized true
Degree of protection (NEMA) Other Degree of protection (IP) Other Built-in height(mm) 79.6
Built-in width(mm) 37.5 Performance level according to EN ISO 13849-1 None SIL according to IEC 61508 None

This page is Switching Power Supply [S82S], part number S82S-7705.
You can find the detail information about specifications and dimensions on part number S82S-7705.

Tech Support