Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC011S
Protection | IP 67 | Electrical Design | AS-i | Materials | PC-GF20 |
---|---|---|---|---|---|
Current Consumption(mA) | < 50 | Application | fool-proof E-STOP to EN ISO 13850 | Operating Voltage(V) | 26.5-31.6 DC |
Electrical Connection | Connector: M12 | Ambient Temperature(°C) | -25-60 | Input Current Low(mA) | < 4 |
Digital Inputs Protected Against Short Circuits | Yes | Voltage Supply(V) | 20 | Mission Time TM(h) | 87600 |
Sensor Supply of the Inputs | AS-i | Input Circuit of Digital Inputs | PNP | Dimensions(mm) | 105 x 72 x 93.5 |
This page is E-stop Key Switch, part number AC011S.
You can find the detail information about specifications and dimensions on part number AC011S.