Switched-Mode PSU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DN1020
DN1022
DN1030
DN1031
DN1042
DN4011
DN4012
DN4013
DN4014
DN4032
DN4033
DN4034
E84016
E84036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overload Performance Derating
(W/K)
Input Current (Nominal Voltage 230 V AC / 50 Hz)
(A)
Max. Output Current at Min. Output Voltage
(A)
Protection Output Voltage Tolerance
(%)
Max. Output Current Peak at Min. Output Voltage
(A)
Power-On Delay Time
(s)
Max. Residual Ripple
(mV)
Mains Buffering Time (Nominal Voltage 120 V AC / 60 Hz)
(ms)
Input Voltage DC
(V)
Materials Protection Class Switch-On Peak Current (Nominal Voltage 230 V AC / 50 Hz)
(A)
Reliability of the DC OK Signal Power Loss (Nominal Voltage 230 V AC / 50 Hz)
(W)
Output Voltage
(V)
Operating Voltage
(V)
Electrical Connection Switch-On Peak Current (Nominal Voltage 120 V AC / 60 Hz)
(A)
Frequency AC
(Hz)
Ambient Temperature
(°C)
Overvoltage Protection Mains Buffering Time (Nominal Voltage 230 V AC / 50 Hz)
(ms)
Operating Voltage Tolerance 2
(%)
Parallel Connection of Outputs Possible Power Factor (Nominal Voltage 120 V AC / 60 Hz) Nominal Frequency AC
(Hz)
Type DC-OK Signal Inrush Current Limitation Type of Mounting Number of Output Circuits External Input Protection Short-Circuit Protection Operating Voltage Tolerance
(%)
Power Factor (Nominal Voltage 230 V AC / 50 Hz) Back Feeding Protection
(V)
Output Power (Peak)
(W)
Max. Output Current Peak at Max. Output Voltage
(A)
Efficiency (Nominal Voltage 230 V AC / 50 Hz)
(%)
Power Loss (Nominal Voltage 120 V AC / 60 Hz)
(W)
Nominal Voltage AC
(V)
Series Connection of Outputs Possible Input Current (Nominal Voltage 120 V AC / 60 Hz)
(A)
Input Voltage Range AC
(V)
Efficiency (Nominal Voltage 120 V AC / 60 Hz)
(%)
Output Power (Permanent)
(W)
Max. Power-On Delay Time
(ms)
Max. Output Current at Max. Output Voltage
(A)
Short-Circuit Proof Dimensions
(mm)
Display

134.15 €

1 4 Days -1 (60-70 °C)-1.3IP 202--50--PCI; (IEC 61140)---Adjustable-spring clamp terminals: -2.5 mm²---10-70Yes; (< 40)190---50-60--rail; (TH35 (EN 60715))1-Yes-----87.5-< 230--100-240-----83 x 45 x 96Function LED, green

224.74 €

1 4 Days -2 (60-70 °C)-4.1IP 202--50--PCI; (IEC 61140)---Adjustable-spring clamp terminals: -2.5 mm²---10-70-40---50-60--rail; (TH35 (EN 60715))1-Yes-----90-< 230--100-240------Function LED, green

120.37 €

1 4 Days -2% / K (> 60° C)-1.25IP 20--< 25550--PC ABSII; (IEC 61140)-24 V DC (30 mA)-Adjustable-cage clamps:--0-70-120---47-63--rail; (TH35 (EN 60715); free space for convection cooling 30 mm)110 A; B-10----84-< 230--100-240--255-Yes90 x 45 x 100DC ok
1 x LED, green

142.65 €

1 4 Days -2% / K (> 60° C)-2.5IP 20--< 38050--PC ABSII; (IEC 61140)-24 V DC (30 mA)-Adjustable-cage clamps:--0-70-90---47-63--rail; (TH35 (EN 60715); free space for convection cooling 30 mm)110 A; B-10----88-< 230--100-240--380-Yes90 x 45 x 100DC ok
1 x LED, green

104.74 €

1 4 Days output current constant3 (55-70 °C)1.065--6-100--PCI; (IEC 61140)28-12.6Adjustable; output voltage to SELV. PELV---47-63-10-70Yes; (< 34 V DC)60-No----rail; (TH35 (EN 60715))1≤ B-10 A / ≤ C-6 A-100.5435-5.190.5-230Yes-200-240-120-4.3Yes124 x 39 x 129DC ok
1 x LED

187.57 €

1 4 Days output current constant1.8 (60-70 °C)0.683.3--3.3-5030110-300steel sheetI; (IEC 61140)45-9.1Adjustable; output voltage to SELV. PELV--2347-64-25-70Yes; (< 39 DC)12820-0.61--Yesrail; (TH35 (EN 60715))1≤ B-10 A / ≤ C-6 A-100.5635802.789.811.1< 230-1.24100-2408880-2.7-124 x 40 x 122.5DC ok
1 x LED

248.49 €

1 4 Days output current constant--5--6----steel sheetI; (IEC 61140)---Adjustable; output voltage to SELV. PELVautomatic range selection--47-64-25-70Yes; (< 39 DC)-10No----rail; (TH35 (EN 60715))---10--1445.1--< 230Yes-100-120 / 200-240; (automatic range selection)-120-4.3Yes124 x 40 x 122.5DC ok
1 x LED

324.56 €

1 4 Days output current constant--10--12----steel sheetI; (IEC 61140)-60 V DC (0.3 A) / 30 V DC (1 A) / 30 V AC (0.5 A)-Adjustable; output voltage to SELV. PELVautomatic range selection--47-64-25-70Yes; (< 39 DC)-10--50-60relay output-rail; (TH35 (EN 60715))---10--28810.3--< 230--100-120 / 200-240-240-8.6Yes124 x 62 x 122.5DC ok
1 x LED

423.63 €

1 4 Days Hiccup mode; In the event of overload / short circuit, the output alternately supplies continuous power for 2 s and then switches off for 18 s.--20--24----steel sheetI; (IEC 61140)-60 V DC (0.3 A) / 30 V DC (1 A) / 30 V AC (0.5 A)-Adjustable; output voltage to SELV. PELV-screw terminals:-47-64-25-70Yes; (< 32 DC)-----relay output-rail; (TH35 (EN 60715))---15-10--57620.6--< 230--100-240-480-17.1Yes124 x 65 x 132.5DC ok
1 x LED

289.11 €

1 4 Days output current constant--5--6----steel sheetI; (IEC 61140)---Adjustable; output voltage to SELV. PELV---47-64-25-70Yes; (< 32 DC)-------rail; (TH35 (EN 60715))---15-20--1445.2--< 400--380-480-120-4.3Yes124 x 40 x 122.5DC ok
1 x LED

345.84 €

1 4 Days output current constant--10--12----steel sheetI; (IEC 61140)-60 V DC (0.3 A) / 30 V DC (1 A) / 30 V AC (0.5 A)-Adjustable; output voltage to SELV. PELV---47-64-25-70Yes; (< 32 DC)-----relay output-rail; (TH35 (EN 60715))---15-20--28810.3--< 400--380-480-240-8.6Yes124 x 62 x 122.5DC ok
1 x LED

463.01 €

1 4 Days output current constant--20--30----steel sheetI; (IEC 61140)-60 V DC (0.3 A) / 30 V DC (1 A) / 30 V AC (0.5 A)-Adjustable; output voltage to SELV. PELV---47-64-25-70Yes; (< 35 DC)-----relay output-rail; (TH35 (EN 60715))---15--72026--< 400--380-480-480-17.5Yes124 x 65 x 132.5DC ok
1 x LED
overload
1 x LED

734.28 €

1 4 Days Hiccup mode; In the event of overload / short circuit, the output alternately supplies continuous power for 2 s and then switches off for 17 s.--40--60----steel sheetI; (IEC 61140)-60 V DC (0.3 A) / 30 V DC (1 A) / 30 V AC (0.5 A)-Adjustable; output voltage to SELV. PELV---47-64-25-70Yes; (< 32 DC)-----relay output-rail; (TH35 (EN 60715))---15-10--144051.5--< 230--100-240-960-34.3Yes124 x 126 x 132.6DC ok
1 x LED
overload
1 x LED

625.72 €

1 4 Days output current constant--40--60----steel sheetI; (IEC 61140)-60 V DC (0.3 A) / 30 V DC (1 A) / 30 V AC (0.5 A)-Adjustable; output voltage to SELV. PELV---47-64-25-70Yes; (< 32 DC)-----relay output-rail; (TH35 (EN 60715))---15-20--144051.5--< 400--380-480-960-34.3Yes124 x 110 x 130.7DC ok
1 x LED
overload
1 x LED

Loading...

  1. 1

Basic information

Output Voltage DC(V) 24-28 Overload Protection Yes

Tech Support