Manufacturer part number: E11594
Brand: IFM ELECTRONIC
Price: 107.93 €
Delivery time: 4 Days
Electrical Connection - Plug C: -
Material Nut: diecast zinc, nickel-plated / diecast zinc, nickel-plated
Protection: IP 68
Electrical Design: -
Connector: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E11594
Part Number
|
---|
E11594 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Electrical Connection - Plug C | Material Nut | Protection | Electrical Design | Connector | Materials | Design | Storage Humidity (%) | Protection Class | Application | Connector Type | Electrical Connection - Plug | Electrical Connection - Socket | Storage Temperature (°C) | Connection | Drag Chain Suitability | Operating Voltage (V) | Electrical Connection | Type | Electrical Connection - Socket C3 | Ambient Temperature (°C) | Overvoltage Protection | Electrical Connection - Plug RJ45 | Max. Current Load Total (A) | Electrical Connection - Socket B | Remark | Number of Ports Splitter Box | Tightening Torque (Nm) | Moulded-Body Material | Special Feature | Electrical Connection - A | Compatible with Paint | Oil Resistant | UV Resistant | Permanent Current Rating of Switching Output DC (mA) | Ambient Temperature (Moving) (°C) | Electrical Connection - Plug B | Electrical Connection - B | Electrical Connection - Connection B | Dimensions (mm) | Sealing Material | Display | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.93 € | 1 | 4 Days | - | diecast zinc, nickel-plated / diecast zinc, nickel-plated | IP 68 | - | - | PUR | - | - | - | CAN bus | - | - | Connector: 1 x M12, straight; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm | -40-80 | - | - | < 30 AC / < 36 DC | - | - | - | -25-80 | - | - | 4 | - | - | - | - | PUR / PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | - | - | - | - | - | - | - | - | - | 14.5 x 14.5 x 48.5 | - | - | - |
Loading...
This page is Connection Cable, part number E11594.
You can find the detail information about specifications and dimensions on part number E11594.
Configure
Basic Attributes
Electrical Connection - Plug C
Electrical Design
Connector
Design
Storage Humidity(%)
Protection Class
Connector Type
Electrical Connection - Plug
Connection
Drag Chain Suitability
Electrical Connection
Type
Electrical Connection - Socket C3
Overvoltage Protection
Electrical Connection - Plug RJ45
Electrical Connection - Socket B
Remark
Number of Ports Splitter Box
Tightening Torque(Nm)
Electrical Connection - A
Compatible with Paint
Oil Resistant
UV Resistant
Permanent Current Rating of Switching Output DC(mA)
Ambient Temperature (Moving)(°C)
Electrical Connection - Plug B
Electrical Connection - B
Electrical Connection - Connection B
Sealing Material
Display
Accessories (Included)
Material Nut
Protection
Materials
Application
Electrical Connection - Socket
Storage Temperature(°C)
Operating Voltage(V)
Ambient Temperature(°C)
Max. Current Load Total(A)
Moulded-Body Material
Special Feature
Dimensions(mm)
Optional Attributes
Part Number |
---|
E11591 |
E11592 |
E11593 |
E11595 |
E11963 |
E11974 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Electrical Connection - Plug C | Material Nut | Protection | Electrical Design | Connector | Materials | Design | Storage Humidity (%) | Protection Class | Application | Connector Type | Electrical Connection - Plug | Electrical Connection - Socket | Storage Temperature (°C) | Connection | Drag Chain Suitability | Operating Voltage (V) | Electrical Connection | Type | Electrical Connection - Socket C3 | Ambient Temperature (°C) | Overvoltage Protection | Electrical Connection - Plug RJ45 | Max. Current Load Total (A) | Electrical Connection - Socket B | Remark | Number of Ports Splitter Box | Tightening Torque (Nm) | Moulded-Body Material | Special Feature | Electrical Connection - A | Compatible with Paint | Oil Resistant | UV Resistant | Permanent Current Rating of Switching Output DC (mA) | Ambient Temperature (Moving) (°C) | Electrical Connection - Plug B | Electrical Connection - B | Electrical Connection - Connection B | Dimensions (mm) | Sealing Material | Display | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.06 € | 1 | 4 Days | - | diecast zinc, nickel-plated / diecast zinc, nickel-plated | IP 68 | - | - | PUR | - | - | - | CAN bus | - | - | Connector: 1 x M12, straight; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm | -40-80 | - | - | < 30 AC / < 36 DC | - | - | - | -20-80 | - | - | 4 | - | - | - | - | PUR / PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | - | - | - | - | - | - | - | - | - | 14.5 x 14.5 x 48.5 | - | - | - | ||
51.89 € | 1 | 4 Days | - | diecast zinc, nickel-plated / diecast zinc, nickel-plated | IP 68 | - | - | PUR | - | - | - | CAN bus | - | - | Connector: 1 x M12, straight; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm | -40-80 | - | - | < 30 AC / < 36 DC | - | - | - | -25-80 | - | - | 4 | - | - | - | - | PUR / PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | - | - | - | - | - | - | - | - | - | 14.5 x 14.5 x 48.5 | - | - | - | ||
65.86 € | 1 | 4 Days | - | diecast zinc, nickel-plated / diecast zinc, nickel-plated | IP 68 | - | - | PUR | - | - | - | CAN bus | - | - | Connector: 1 x M12, straight; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm | -40-80 | - | - | < 30 AC / < 36 DC | - | - | - | -25-80 | - | - | 4 | - | - | - | - | PUR / PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | - | - | - | - | - | - | - | - | - | 14.5 x 14.5 x 48.5 | - | - | - | ||
171.65 € | 1 | 4 Days | - | diecast zinc, nickel-plated / diecast zinc, nickel-plated | IP 68 | - | - | PUR | - | - | - | CAN bus | - | - | Connector: 1 x M12, straight; Moulded body: PUR; Locking: diecast zinc, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm | -40-80 | - | - | < 30 AC / < 36 DC | - | - | - | -25-80 | - | - | 4 | - | - | - | - | PUR / PUR | Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability | - | - | - | - | - | - | - | - | - | 14.5 x 14.5 x 48.5 | - | - | - | ||
34.23 € | 1 | 4 Days | - | Brass, nickel-plated / Brass, nickel-plated | IP 67 | - | 1 x valve type A DIN | TPU | - | - | - | - | - | - | - | - | - | - | < 24 AC/DC | - | angled | - | -25-90 | free-wheeling diode | - | - | - | - | - | - | TPU / TPU | Free from silicone; Halogen-free; Gold-plated contacts | - | - | - | - | - | - | - | - | - | - | - | operation: 1 x LED, green | screw, panel for labelling | ||
24.29 € | 1 | 4 Days | - | Brass, nickel-plated / Brass, nickel-plated | IP 68 | - | - | PUR | For sensors programmable via wiring to change the polarity of the supply voltage on pin 1 and pin 3 | - | - | - | - | - | Connector: 1 x M12, straight; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7-0.9 Nm | - | - | - | < 250 AC / < 300 DC | - | - | - | -25-85 | - | - | 3 | - | - | - | - | PUR / PUR | Free from silicone; Halogen-free; Gold-plated contacts | - | - | - | - | - | - | - | - | - | - | - | - | - |