Connecting Cable Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E12736
EC0710
EC0711
EC0720
EC0721
EC1520
EC1521
EC1522
EC1523
EC1524
EC1533
EC2046
EC2084
EC2086
EC2097
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Materials Protection Class Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load Total
(A)
Moulded-Body Material Special Feature Dimensions
(mm)

67.54 €

1 Available 4 Days IP 20; (without resistor)Housing: PBT-GF20III8-32 DC-40-804PBTScreened cable89.5 x 33.4 x 47.3

161.23 €

1 Available 4 Days IP 67--36 DC----89.5 x 33.4 x 47.3

185.54 €

1 Available 4 Days IP 67--36 DC----89.5 x 33.4 x 47.3

170.15 €

1 Available 4 Days IP 67--36 DC----89.5 x 33.4 x 47.3

192.62 €

1 Available 4 Days IP 67--36 DC----89.5 x 33.4 x 47.3

12.00 €

1 Available 4 Days ---30 AC / 36 DC-----

17.23 €

1 Available 4 Days ---30 AC / 36 DC-----

27.08 €

1 Available 4 Days ---30 AC / 36 DC-----

28.92 €

1 Available 4 Days ---30 AC / 36 DC-----

19.38 €

1 Available 4 Days ---30 AC / 36 DC-----

41.39 €

1 Available 4 Days ---30 AC / 36 DC-----

207.70 €

1 Available 4 Days ---30 AC / 36 DC-----

163.08 €

1 Available 4 Days ---30 AC / 36 DC-----

110.46 €

1 Available 4 Days ---30 AC / 36 DC-----

253.23 €

1 Available 4 Days ---30 AC / 36 DC-----

Loading...

  1. 1

Tech Support