Miniature Aluminium Casing

Miniature Aluminium Casing
Handy miniature case made of aluminium profiles which are plugged against each other, cover panels of 2 mm thickness and lateral integrated plastic design strips
lateral guide grooves for insertion of PCBs with a thickness of 1.6 mm, with 1.8 mm thickness centred in the area of the thread channels
integration possibilities for foil keypads
design strips are available in the colours turquoise blue (similar to RAL 5018), heather violet (similar to RAL 4003), ultramarine blue (similar to RAL 5002), carmine red (similar to RAL 3002) and daffodil yellow (similar to RAL 1007)
supplied as a demounted kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TON49 20 50 ME UL

Part Number
TON49 20 50 ME UL
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Surface natural colour anodised Length(mm) 50 mm

Tech Support