Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LA 6 100 24
Surface | raw degreased aluminium (by the metre raw aluminium) | Thermal Resistance(K/W) | 0.2 - 0.1 | Width(mm) | 62 |
---|---|---|---|---|---|
Height(mm) | 74 | Length(mm) | 100 | Operating Voltage Of The Fan Motor(V DC) | 12/24 |
This page is Cooling Aggregates with Axial Fan, part number LA 6 100 24.
You can find the detail information about specifications and dimensions on part number LA 6 100 24.