Height section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
XSFH14
XSFH16
XSFH18
XSFH20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Suitable for enclosure building height
(mm)

291.29 €

1 14 Days 13101400

322.95 €

1 14 Days 15101600

342.98 €

1 5 Days 17101800

504.40 €

1 3 Days 19102000

Loading...

  1. 1

Basic information

Colour Grey Width(mm) 70.5 Model Profile
Depth(mm) 40 RAL-number 7035 Max. load capacity(kg) 0
Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0 Material Metal

Tech Support