Select from variation
Housing Base Part 8857560000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Housing Base Part
Part Number:8857560000

Standard Unit Price: 9.12 Special price 9.12
Shipping Days: 30 Days

Housing for electronic components as a set.

The spec of 8857560000

  • Colour
    -
  • RAL-number
    0
  • Mounting plate depth-adjustable
    -
  • Floor installation possible
    -
  • Pole fastening
    false
  • Tackable
    -
  • Number of doors
    -
  • Suitable for metrical mounting
    false
  • Pitched roof
    false
  • EMC-version
    -
  • Impact strength
    -
  • With glazed door
    -
  • With ventilation door
    false
  • With backside door
    false
  • Width(mm)
    6
  • Height(mm)
    63
  • Material
    -
  • Depth(mm)
    -
  • With mounting plate
    -
  • Number of locks
    -
  • Material quality
    -
  • Degree of protection (IP)
    -
  • Suitable for outdoor set-up
    -
  • Wall fastening possible
    -
  • Surface finishing
    -
  • Wall build in
    -
  • Degree of protection (NEMA)
    -

This page is Housing Base Part, part number 8857560000.
You can find the detail information about specifications and dimensions on part number 8857560000.

Tech Support