Extension module, EM-2RSC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2908701

Part Number
2908701
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.79 €

4 40 Days

Loading...

  1. 1

Basic information

Nominal current(A) - Width(mm) 22.6 Height(mm) 104.63
Depth(mm) 113.7 With detachable clamps false Drive, polarization -
Drive, switching attitude - With forced-guided contacts - Type of switch contact -
Complete with socket false Type of electric connection Screw connection Rated control supply voltage Us at AC 50HZ(V) -|-
Rated control supply voltage Us at AC 60HZ(V) -|- Rated control supply voltage Us at DC(V) -|- Degree of protection (IP) IP20
With LED indication - Voltage type for actuating - Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0 Number of contacts as change-over contact 0

This page is Extension module, EM-2RSC, part number 2908701.
You can find the detail information about specifications and dimensions on part number 2908701.

Tech Support