Safety controller, RFC 480S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2404577

Part Number
2404577
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10,106.31 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 122 Model Compact Height(mm) 181.39
Depth(mm) 173 With display true Suitable for safety functions true
Number of digital inputs 0 Number of digital outputs 0 Number of analogue inputs 0
Number of analogue outputs 0 Voltage type of supply voltage DC Type of memory -
Memory size(kByte) - Processing time (1K, binary operation)(ms) - Supporting protocol for LON -
Number of HW-interfaces industrial Ethernet 4 Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces USB - Number of HW-interfaces parallel 0
Number of HW-interfaces other 1 With optical interface false Additional program memory possible true
Supporting protocol for TCP/IP - Supporting protocol for ASI - Supporting protocol for PROFIBUS -
Supporting protocol for CAN - Supporting protocol for INTERBUS - Supporting protocol for KNX -
Supporting protocol for MODBUS - Supporting protocol for Data-Highway - Supporting protocol for DeviceNet -
Supporting protocol for SUCONET - Supporting protocol for other bus systems - Redundancy false
Rail mounting possible true Explosion safety category for gas - Explosion safety category for dust -
System accessory true Appendant operation agent (Ex ia) - Appendant operation agent (Ex ib) -
Supporting protocol for SERCOS - Supporting protocol for INTERBUS-Safety - Category according to EN 954-1 -
Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0 Front build in possible false
Rack-assembly possible false Wall mounting/direct mounting false Radio standard Bluetooth -
Radio standard WLAN 802.11 - IO link master - Number of relay outputs -
Max. number of time switches - Performance level acc. EN ISO 13849-1 Level e Supporting protocol for AS-Interface Safety at Work -
Supporting protocol for DeviceNet Safety - Supporting protocol for EtherNet/IP - Supporting protocol for Foundation Fieldbus -
Supporting protocol for PROFINET CBA - Supporting protocol for PROFINET IO true Supporting protocol for PROFIsafe -
Supporting protocol for SafetyBUS p - Supply voltage AC 50 Hz(V) 19.2|30 Supply voltage AC 60 Hz(V) 19.2|30
Supply voltage DC(V) 19.2|30 Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - SIL according to IEC 61508 3

This page is Safety controller, RFC 480S, part number 2404577.
You can find the detail information about specifications and dimensions on part number 2404577.

Tech Support