Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2404267
Width(mm) | 45 | Model | Modular | Height(mm) | 126.54 |
---|---|---|---|---|---|
Depth(mm) | 75 | With display | false | Suitable for safety functions | false |
Number of digital inputs | 0 | Number of digital outputs | 0 | Number of analogue inputs | 0 |
Number of analogue outputs | 0 | Voltage type of supply voltage | DC | Type of memory | NVRAM |
Memory size(kByte) | 16384 | Processing time (1K, binary operation)(ms) | - | Supporting protocol for LON | false |
Number of HW-interfaces industrial Ethernet | 2 | Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 |
Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces USB | - | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 1 | With optical interface | false | Additional program memory possible | true |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false |
Supporting protocol for CAN | false | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false |
Supporting protocol for SUCONET | false | Supporting protocol for other bus systems | true | Redundancy | false |
Rail mounting possible | true | Explosion safety category for gas | - | Explosion safety category for dust | - |
System accessory | true | Appendant operation agent (Ex ia) | - | Appendant operation agent (Ex ib) | - |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | - |
Radio standard WLAN 802.11 | - | IO link master | - | Number of relay outputs | - |
Max. number of time switches | - | Performance level acc. EN ISO 13849-1 | - | Supporting protocol for AS-Interface Safety at Work | false |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | true | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 19.2|30 | Supply voltage AC 60 Hz(V) | 19.2|30 |
Supply voltage DC(V) | 19.2|30 | Radio standard GPRS | - | Radio standard GSM | - |
Radio standard UMTS | - | SIL according to IEC 61508 | None |
This page is Controller, AXC F, part number 2404267.
You can find the detail information about specifications and dimensions on part number 2404267.