Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0801727
Material | Plastic | Model | Flat sealing | Outer diameter(mm) | - |
---|---|---|---|---|---|
Inner diameter(mm) | - | Thickness(mm) | 57.5 | Material quality | - |
Fitting for thread size metric | - | Fitting for thread size PG | - | Number of feedthroughs | - |
Suitable for thread size NPT | - |
This page is Flat gasket, CES-B24, part number 0801727.
You can find the detail information about specifications and dimensions on part number 0801727.