Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1092040
Mounting method | - | Colour | Grey | Rated voltage(V) | - |
---|---|---|---|---|---|
Length(mm) | - | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | - | Height at lowest possible mounting height(mm) | - | Closing plate required | false |
Type of electrical connection 1 | - | Type of electrical connection 2 | - | Number of levels | 1 |
Number of clamp positions per level | 2 | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Material insulation body | - | Connection position | - | Rated current In(A) | - |
Explosion-tested version 'Ex e' | - |
This page is System package, CASE PTFIX, part number 1092040.
You can find the detail information about specifications and dimensions on part number 1092040.