Adapter plate, HC-B 16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1775512
1775525
1775538
1775541
1885758
1885761
1885774
1885787
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Inflammability class of insulation material acc. with UL94 Number of openings Type of opening Degree of protection (IP), mounted Material adapter plate

16.21 €

12 9 Days 34.585HB1D-SubOtherPlastic

16.21 €

12 9 Days 34.585HB2D-SubOtherPlastic

16.21 €

12 9 Days 34.585HB1D-SubOtherPlastic

11.93 €

16 9 Days 34.585HB2D-SubOtherPlastic

13.78 €

15 9 Days 1143.5---IP65Other

13.78 €

15 9 Days 1143.5---IP65Other

13.78 €

15 9 Days 5.421---IP65Other

10.12 €

20 54 Days -----IP65Other

Loading...

  1. 1

Basic information

Height(mm) - With sealing -

Tech Support