Inline ME terminal, Analog output terminal, IB IL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2863957

Part Number
2863957
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

252.00 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 12.15 Height(mm) 119.8 Depth(mm) 71.5
Suitable for safety functions false Number of analogue inputs 0 Number of analogue outputs 2
Voltage type of supply voltage DC Supporting protocol for LON - Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB - Number of HW-interfaces parallel 0
Number of HW-interfaces other 2 Supporting protocol for TCP/IP - Supporting protocol for ASI -
Supporting protocol for PROFIBUS false Supporting protocol for CAN false Supporting protocol for INTERBUS false
Supporting protocol for KNX - Supporting protocol for MODBUS - Supporting protocol for Data-Highway -
Supporting protocol for DeviceNet false Supporting protocol for SUCONET - Supporting protocol for other bus systems false
Input, current false Input, voltage false Input, resistor false
Input, resistance thermometer false Input, thermocouple false Input signal, configurable false
Output, current false Output, voltage true Output signal configurable true
Resolution of the analogue inputs(Bit) - Resolution of the analogue outputs(Bit) - Type of electric connection Other
Rail mounting possible true Explosion safety category for gas - Explosion safety category for dust -
Fieldbus connection over separate bus coupler possible true System accessory true Appendant operation agent (Ex ia) false
Appendant operation agent (Ex ib) false Degree of protection (IP) IP20 Supporting protocol for SERCOS -
Supporting protocol for INTERBUS-Safety - Category according to EN 954-1 - Number of interfaces PROFINET 0
Number of HW-interfaces Wireless 0 Front build in possible false Rack-assembly possible false
Wall mounting/direct mounting false Radio standard Bluetooth - Radio standard WLAN 802.11 -
IO link master false Performance level acc. EN ISO 13849-1 - Supporting protocol for AS-Interface Safety at Work -
Supporting protocol for DeviceNet Safety - Supporting protocol for EtherNet/IP - Supporting protocol for Foundation Fieldbus -
Supporting protocol for PROFINET CBA - Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe -
Supporting protocol for SafetyBUS p - Supply voltage AC 50 Hz(V) 0|0 Supply voltage AC 60 Hz(V) 0|0
Supply voltage DC(V) 19.2|30 Analogue inputs configurable false Analogue outputs configurable true
Radio standard GPRS - Radio standard GSM - Radio standard UMTS -
SIL according to IEC 61508 - Degree of protection (NEMA) -

This page is Inline ME terminal, Analog output terminal, IB IL, part number 2863957.
You can find the detail information about specifications and dimensions on part number 2863957.

Tech Support