Inline terminal, Inline XC, Analog output terminal, IB IL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2701219
2701389
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Number of analogue outputs Number of HW-interfaces other Resolution of the analogue outputs
(Bit)

270.00 €

1 40 Days 24.31351016

214.62 €

1 40 Days 12.15119.82212

Loading...

  1. 1

Basic information

Depth(mm) 71.5 Suitable for safety functions false Number of analogue inputs 0
Voltage type of supply voltage DC Supporting protocol for LON - Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0 Number of HW-interfaces RS-485 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB - Number of HW-interfaces parallel 0
Supporting protocol for TCP/IP - Supporting protocol for ASI - Supporting protocol for PROFIBUS false
Supporting protocol for CAN false Supporting protocol for INTERBUS false Supporting protocol for KNX -
Supporting protocol for MODBUS - Supporting protocol for Data-Highway - Supporting protocol for DeviceNet false
Supporting protocol for SUCONET - Supporting protocol for other bus systems false Input, current false
Input, voltage false Input, resistor false Input, resistance thermometer false
Input, thermocouple false Input signal, configurable false Output, current true
Output, voltage true Output signal configurable true Resolution of the analogue inputs(Bit) -
Type of electric connection Other Rail mounting possible true Explosion safety category for gas -
Explosion safety category for dust - Fieldbus connection over separate bus coupler possible true System accessory true
Appendant operation agent (Ex ia) false Appendant operation agent (Ex ib) false Degree of protection (IP) IP20
Supporting protocol for SERCOS - Supporting protocol for INTERBUS-Safety - Category according to EN 954-1 -
Number of interfaces PROFINET 0 Number of HW-interfaces Wireless 0 Front build in possible false
Rack-assembly possible false Wall mounting/direct mounting false Radio standard Bluetooth -
Radio standard WLAN 802.11 - IO link master false Performance level acc. EN ISO 13849-1 -
Supporting protocol for AS-Interface Safety at Work - Supporting protocol for DeviceNet Safety - Supporting protocol for EtherNet/IP -
Supporting protocol for Foundation Fieldbus - Supporting protocol for PROFINET CBA - Supporting protocol for PROFINET IO false
Supporting protocol for PROFIsafe - Supporting protocol for SafetyBUS p - Supply voltage AC 50 Hz(V) 0|0
Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 19.2|30 Analogue inputs configurable false
Analogue outputs configurable true Radio standard GPRS - Radio standard GSM -
Radio standard UMTS - SIL according to IEC 61508 - Degree of protection (NEMA) -

Tech Support