Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2908358 |
2908364 |
3062770 |
3062780 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Size | Type of current | Voltage type | Rated voltage (V) | Colour code | Length (mm) | Utilization category | Nominal voltage AC (V) | Nominal voltage DC (V) | Breaking capacity (kA) | Rated operating frequency (Hz) | Rated voltage | With striker | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.25 € | 9 | 7 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
12.05 € | 16 | 7 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
11.15 € | 20 | 7 Days | - | Other | - | - | -|- | - | - | - | - | - | - | -|- | - | false | |||
8.76 € | 30 | 51 Days | - | - | - | - | -|- | - | - | - | - | - | - | -|- | - | - |
Loading...
Nominal current(A) | 10 | Release characteristic | - |
---|
Configure
Basic Attributes
Width(mm)
Size
Type of current
Voltage type
Rated voltage(V)
Colour code
Length(mm)
Utilization category
Nominal voltage AC(V)
Nominal voltage DC(V)
Breaking capacity(kA)
Rated operating frequency(Hz)
Rated voltage
With striker
Type
Filter by standard shipping days
Optional Attributes