Crimp contact, SB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1623378
1623379
1623380
1623381
1623383
1623384
1623385
1623386
1623603
1623604
1623605
1623606
1623607
1623611
1623612
1623613
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Diameter plug-in contact
(mm)
Connectable conductor cross section solid-core
(mm²)

6.76 €

40 54 Days Bus3.62.5|4

6.76 €

40 54 Days Bus3.64|6

6.76 €

40 54 Days Bus3.610|10

6.76 €

40 54 Days Bus3.616|16

4.55 €

40 68 Days Pin3.62.5|4

4.55 €

40 68 Days Pin3.64|6

4.55 €

40 68 Days Pin3.610|10

4.55 €

40 68 Days Pin3.616|16

2.21 €

100 68 Days Bus10.06|0.25

2.99 €

100 68 Days Bus10.34|0.5

2.87 €

100 68 Days Bus10.5|1

2.87 €

100 68 Days Bus11|1.5

1.42 €

200 68 Days Pin10.06|0.25

1.39 €

200 68 Days Pin10.34|0.5

1.39 €

200 68 Days Pin10.5|1

1.39 €

200 68 Days Pin11|1.5

Loading...

  1. 1

Basic information

Ambient temperature(°C) -|- Type of electric connection Crimp connection Material of contact surface -
Strip length(mm) - Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|-
Connectable conductor cross section multi-wired(mm²) -|- Max. rated current of one contact(A) - Material contact Other
Min. number of insertion cycles - Type of contact -

Tech Support