Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1585236 |
1585249 |
1585278 |
1585281 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact type | Type of electric connection | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Material contact | |
---|---|---|---|---|---|---|---|---|---|---|---|
12.20 € | 15 | 7 Days | Pin | Screw connection | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | Other copper alloys | |||
12.20 € | 15 | 7 Days | Bus | Screw connection | 0.5|2.5 | 0.5|2.5 | 0.5|2.5 | Other copper alloys | |||
9.74 € | 19 | 7 Days | Pin | Spring clamp connection | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | - | |||
9.74 € | 19 | 7 Days | Bus | Spring clamp connection | 0.14|1.5 | 0.14|1.5 | 0.14|1.5 | - |
Loading...
Width(mm) | - | Height(mm) | - | Depth(mm) | - |
---|---|---|---|---|---|
Rated voltage(V) | 230 | With wire protection | false | Number of poles | 4 |
Ambient temperature(°C) | -40|125 | Operation temperature(°C) | -|- | Inflammability class of insulation material acc. with UL94 | V0 |
Rated surge voltage(kV) | 4 | Material of contact surface | Other | Over voltage category | III |
Pollution degree | 3 | Diameter plug-in contact(mm) | 1.6 | Contact insert without contacts | false |
Connectable conductor cross section multi-wired(mm²) | -|- | With protective conductor | true | Material connector of connector insert | Thermoplastic |
Rated current In(A) | 16 | Material of contact insert | - | Min. number of insertion cycles | - |
Number of power contacts | - | Number of control contacts | - |
Configure
Basic Attributes
Contact type
Type of electric connection
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Material contact
Type
Filter by standard shipping days
Optional Attributes