Crimp contact, SF-06

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1007186
1007243
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type

1.51 €

600 7 Days Pin

1.77 €

600 7 Days Bus

Loading...

  1. 1

Basic information

Ambient temperature(°C) -|- Type of electric connection Crimp connection Material of contact surface -
Strip length(mm) - Diameter plug-in contact(mm) 0.6 Connectable conductor cross section solid-core(mm²) 0.14|0.34
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
Max. rated current of one contact(A) - Material contact - Min. number of insertion cycles -
Type of contact -

Tech Support