Potential Distributor Terminal, Modular

Click on this image to zoom in.

Click on this image to zoom in.

Potential Distributor Terminal, Modular

Standard Unit Price:
4.69
Shipping Days:
23 Days

Terminal block for potential distribution. With high contact density.

Basic Specifications

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    7
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
23 Days
4.69

2712960000
Part Number : 2712960000
Shipping Days 23 Days
Standard Unit Price 4.69

Specificationtitle

  • Type of electrical connection 1
    Plug-in connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    1
  • Number of clamp positions per level
    7
  • Internally connected stages
    -
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    true
  • Colour
    Beige
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    500
  • Length(mm)
    85.5
  • Operation temperature(°C)
    -60|130
  • Width/grid dimension(mm)
    8.1
  • Height at lowest possible mounting height(mm)
    47
  • Connectable conductor cross section solid-core(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    0.5|6
  • Connectable conductor cross section multi-wired(mm²)
    0.5|6
  • Rated current In(A)
    41

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support